IESNA:LM-63-2002
[TEST]P1647483
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-735-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24853.5
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2708.4 2657.4 2519.1 2390.5 2341.9 2356.5 2414.7 2589.5 2900.1 3368.5 4021.3 4831.9 5538.1 6217.6 6848.6 7554.8 
8307.2 9069.2 10015.7 10925.8 11602.9 12088.2 12464.4 12539.6 11865.0 10367.6 7950.4 3994.6 1395.4 478.1 271.8 184.4 109.2 
51.0 0.0 0.0 0.0 
2708.4 2652.6 2521.5 2392.9 2339.5 2354.1 2412.3 2577.3 2868.6 3356.4 4014.0 4780.9 5540.5 6239.5 6865.6 7571.8 
8338.7 9117.7 10073.9 10988.9 11661.1 12144.0 12542.0 12571.2 11962.0 10476.8 8030.5 4050.4 1451.3 504.8 288.8 199.0 118.9 
58.2 0.0 0.0 0.0 
2708.4 2652.6 2536.1 2414.7 2361.3 2375.9 2426.9 2562.8 2829.7 3266.6 3875.7 4618.3 5387.6 6072.0 6749.1 7457.8 
8212.5 9074.1 10054.5 11059.2 11930.5 12515.4 12932.8 13122.1 12707.1 11384.4 8821.7 4904.7 1854.1 769.3 412.6 257.2 
157.7 101.9 34.0 0.0 0.0 
2708.4 2672.0 2570.1 2468.1 2422.0 2431.7 2473.0 2567.6 2778.8 3118.5 3633.0 4290.7 5045.5 5763.8 6487.0 7222.4 
8013.5 8875.1 9901.6 11025.3 12124.6 13122.1 13850.1 14359.8 14318.5 13330.8 11151.5 7617.9 3269.0 1213.4 657.7 373.7 
220.8 145.6 60.7 0.0 0.0 
2708.4 2674.4 2599.2 2523.9 2494.8 2511.8 2560.3 2618.6 2754.5 3014.2 3361.2 3885.4 4589.2 5263.9 6021.1 
6785.5 7596.1 8518.3 9625.0 10828.7 12258.1 13612.3 14837.9 15789.2 16196.9 15789.2 14066.1 11149.0 6785.5 2640.4 
1106.7 611.6 313.1 157.7 58.2 0.0 0.0 
2708.4 2684.1 2635.6 2596.7 2596.7 2640.4 2693.8 2756.9 2849.1 3016.6 3269.0 3596.6 4089.3 4732.4 5404.6 
6173.9 7079.2 8091.2 9277.9 10668.5 12224.1 13879.3 15430.0 16747.8 17609.3 17786.5 17104.6 15141.2 11561.6 6853.5 
2254.6 725.6 281.5 118.9 34.0 2.4 0.0 
2708.4 2706.0 2689.0 2684.1 2722.9 2790.9 2878.3 2989.9 3118.5 3269.0 3460.7 3703.4 3999.5 4424.2 5016.3 
5688.6 6470.0 7484.5 8705.2 10032.7 11673.2 13323.5 15083.0 16747.8 18128.7 19174.7 19922.2 19871.2 18153.0 13804.0 
7831.5 3193.8 684.4 201.4 55.8 4.9 0.0 
2708.4 2708.4 2701.1 2708.4 2754.5 2834.6 2943.8 3070.0 3210.7 3375.8 3569.9 3800.5 4084.4 4438.7 5009.1 
5678.9 6382.7 7348.6 8547.4 9942.9 11539.8 13294.4 14978.6 16565.8 18002.5 19155.3 19975.5 20109.0 18541.3 14388.9 
8190.7 4021.3 910.1 245.1 60.7 7.3 0.0 
2708.4 2720.5 2727.8 2761.8 2834.6 2936.5 3072.4 3230.2 3404.9 3613.6 3861.1 4123.2 4363.5 4671.7 5135.3 
5729.8 6331.7 7239.3 8496.5 9928.3 11517.9 13175.5 14672.8 15976.1 17206.5 18257.3 19087.3 19339.7 17856.9 13163.3 
7673.8 3506.8 1172.2 330.1 89.8 14.6 0.0 
2708.4 2715.7 2742.4 2800.6 2902.5 3040.9 3198.6 3380.6 3577.2 3802.9 4062.6 4312.5 4562.5 4887.7 5356.1 
5909.4 6542.8 7503.9 8741.6 10190.4 11685.4 13117.2 14337.9 15512.5 16636.2 17565.7 18179.7 17854.5 15240.7 10231.7 
5576.9 1820.2 543.6 267.0 133.5 26.7 0.0 
2708.4 2698.7 2732.7 2803.0 2914.7 3062.7 3232.6 3409.7 3582.1 3776.2 3977.6 4152.4 4368.4 4652.3 5047.9 
5557.5 6217.6 7159.3 8331.4 9554.6 10845.7 12054.2 13175.5 14471.4 15718.8 16752.7 17109.4 15747.9 11617.4 6676.3 
2747.2 701.4 211.1 87.4 34.0 14.6 0.0 
2708.4 2718.1 2752.1 2827.3 2946.2 3091.8 3254.4 3431.6 3596.6 3771.4 3948.5 4099.0 4278.6 4518.8 4892.6 
5348.8 6025.9 6904.4 7931.0 8981.8 10103.0 10925.8 11685.4 12442.5 12932.8 13192.4 12840.6 11280.1 7972.3 4375.6 
1684.2 439.3 140.8 46.1 17.0 9.7 0.0 
2708.4 2701.1 2735.1 2800.6 2914.7 3053.0 3218.0 3378.2 3531.1 3688.8 3841.7 3960.6 4101.4 4324.7 4662.0 
5135.3 5727.4 6426.3 7108.3 7705.3 8210.1 8397.0 8392.1 8326.6 8079.0 7734.4 7122.9 6006.5 4113.5 2075.0 570.3 
169.9 55.8 19.4 9.7 4.9 0.0 
2708.4 2720.5 2739.9 2795.8 2892.8 3019.0 3164.6 3290.8 3421.9 3526.2 3620.9 3693.7 3725.2 3676.7 3453.4 
3087.0 2633.2 2111.4 1560.5 1077.5 735.3 512.1 388.3 305.8 237.8 182.0 143.2 111.6 87.4 63.1 46.1 29.1 17.0 9.7 7.3 4.9 0.0 
2708.4 2710.8 2718.1 2752.1 2837.0 2934.1 3036.0 3116.1 3133.1 3002.0 2659.8 2150.2 1572.6 1024.1 652.8 490.2 429.6 
390.7 351.9 310.6 269.4 233.0 196.6 167.5 140.8 111.6 87.4 70.4 53.4 38.8 26.7 17.0 12.1 9.7 4.9 4.9 0.0 
2708.4 2720.5 2713.2 2732.7 2781.2 2841.9 2846.7 2693.8 2252.1 1674.5 1096.9 703.8 553.3 490.2 444.1 398.0 351.9 
308.2 267.0 228.1 194.1 165.0 140.8 121.3 104.4 84.9 65.5 51.0 38.8 29.1 19.4 12.1 9.7 7.3 4.9 4.9 0.0 
2708.4 2718.1 2701.1 2698.7 2713.2 2689.0 2448.7 1871.1 1266.8 810.6 638.3 575.2 507.2 446.5 385.9 334.9 283.9 237.8 
196.6 162.6 133.5 114.1 99.5 89.8 77.7 68.0 58.2 43.7 34.0 26.7 19.4 12.1 7.3 4.9 4.9 2.4 0.0 
2708.4 2698.7 2676.8 2655.0 2621.0 2417.2 1880.8 1223.1 764.5 650.4 609.1 555.8 478.1 400.4 330.1 269.4 220.8 179.6 148.0 
123.8 106.8 94.6 84.9 75.2 65.5 58.2 48.5 41.3 31.5 24.3 17.0 12.1 7.3 4.9 2.4 0.0 0.0 
2708.4 2686.5 2667.1 2638.0 2543.4 2133.2 1444.0 864.0 669.8 628.6 584.9 514.5 434.4 349.5 276.7 218.4 179.6 148.0 121.3 
104.4 94.6 84.9 75.2 65.5 58.2 51.0 41.3 34.0 26.7 21.8 17.0 9.7 4.9 2.4 0.0 0.0 0.0 
2708.4 2686.5 2667.1 2635.6 2499.7 1958.5 1230.4 752.3 650.4 614.0 558.2 478.1 390.7 305.8 240.3 191.7 160.2 131.1 109.2 94.6 
82.5 75.2 65.5 60.7 51.0 43.7 34.0 24.3 19.4 17.0 14.6 9.7 7.3 2.4 0.0 0.0 0.0 
2708.4 2664.7 2645.3 2613.7 2441.4 1820.2 1116.4 713.5 638.3 597.0 531.5 449.0 361.6 274.2 216.0 174.7 145.6 121.3 101.9 84.9 
75.2 65.5 58.2 51.0 43.7 36.4 26.7 19.4 14.6 12.1 9.7 7.3 4.9 0.0 0.0 0.0 0.0 
2708.4 2657.4 2638.0 2606.5 2436.6 1829.9 1111.5 703.8 638.3 594.6 524.2 444.1 351.9 269.4 211.1 169.9 140.8 118.9 99.5 82.5 
72.8 63.1 55.8 48.5 41.3 34.0 24.3 17.0 12.1 12.1 9.7 7.3 4.9 0.0 0.0 0.0 0.0 
